IESNA:LM-63-2002
[TEST]P939639
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-827-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9678
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1289.7 1189.2 1097.6 1012.4 942.8 913 911.4 927.1 968.9 1057.9
1196.5 1358.7 1541.8 1742.7 1911.2 2063.5 2204.7 2361.1 2488.8 2625.9
2794.9 2906.3 2988.5 3094.1 3245.9 3553.5 4013.4 4592.5 5070.2 5006.9
4107.6 2202.6 718.3 305 119.3 39.2 0
1289.7 1196.5 1105.5 1019.2 949.6 915.1 915.6 930.2 971.6 1059.5
1195.5 1350.9 1534.5 1738 1907 2061.4 2199.5 2347.5 2481 2618.6
2784.4 2912.6 3001 3076.3 3233.3 3522.1 3959.5 4539.2 5050.3 4994.9
4185.5 2326.1 826.1 317.6 133.4 47.6 0
1289.7 1199.7 1112.3 1029.6 960.6 921.3 916.1 925.5 957.4 1024.9
1140.6 1295.9 1475.4 1667.4 1848.4 2011.1 2147.2 2271.7 2403 2552.6
2719 2898.5 3045 3158.5 3297.1 3532 3909.3 4477.4 5124.1 5383.6
4787.7 3108.3 1238.9 553.5 244.3 87.4 0
1289.7 1198.1 1118.6 1041.1 973.7 934.4 922.9 929.7 951.7 1001.4
1095 1227.9 1386.4 1559.6 1737.5 1923.8 2101.1 2250.2 2390.4 2543.7
2730 2916.3 3085.8 3238 3414.8 3636.2 3981.5 4545.5 5404 6249
6233.8 4602.5 2343.4 1106.5 511.7 175.3 0
1289.7 1205.9 1133.7 1066.8 1005.6 962.1 945.9 949.1 965.8 1002.4
1068.9 1170.9 1307.4 1453.9 1608.3 1790.4 2002.2 2223.5 2419.2 2621.7
2817.4 3035.5 3265.7 3484.4 3729.3 4038 4472.7 5113.1 6136 7425.1
7888.1 6157.9 4001.3 2053.5 889.4 276.8 0
1289.7 1204.9 1138.5 1071.5 1011.3 965.8 947.5 951.7 967.9 1003.5
1063.1 1162.5 1293.8 1438.2 1588.9 1766.8 1980.8 2205.8 2411.9 2623.8
2825.2 3042.9 3273.1 3503.8 3760.2 4078.8 4513 5145 6137 7397.4
7884.4 6250.5 3984.1 2021.6 870.1 266.8 0
1289.7 1215.9 1155.7 1100.3 1047.9 1006.1 984.6 981 996.7 1028.6
1079.9 1158.9 1259.3 1380.2 1529.8 1700.4 1922.2 2170.7 2442.2 2731
3021.4 3307.1 3576.5 3838.6 4115.9 4428.8 4781.9 5217.8 5776.5 6305.5
5981.6 4205.4 1802.4 573.9 207.2 50.7 0
1289.7 1229.5 1181.9 1141.1 1102.4 1068.4 1046.4 1035.9 1042.7 1070.4
1115.4 1174 1251.5 1359.2 1506.3 1692.5 1915.4 2171.8 2450.1 2733.7
3003.6 3261.6 3506.9 3743.4 3956.3 4142.1 4288.1 4370.2 4302.2 3787.4
2407.7 842.3 330.7 189.9 94.2 32.4 0
1289.7 1248.3 1216.4 1189.2 1165.1 1141.6 1126.9 1122.2 1126.9 1145.3
1176.1 1220.1 1285.5 1385.9 1519.9 1689.9 1895.5 2127.8 2364.8 2596.1
2809 3019.8 3194.6 3349.5 3463 3519.5 3498.6 3333.8 2882.2 1941.6
803.1 344.8 236 165.9 106.2 46 0
1289.7 1266.6 1251.5 1240.5 1230 1222.2 1220.6 1227.4 1241.5 1267.2
1301.2 1346.2 1407.4 1500 1618.7 1775.2 1967.7 2184.8 2412.4 2648.9
2889 3126 3345.8 3535.2 3685.3 3743.9 3630.4 3193 2263.8 1021.3
423.3 271 192 131.3 85.8 39.2 0
1289.7 1293.3 1295.4 1301.2 1307.4 1316.9 1331 1355.1 1388 1429.9
1483.8 1549.7 1641.2 1768.9 1935.8 2138.3 2367.4 2610.2 2862.4 3115.1
3365.7 3611.6 3842.8 4001.3 4032.2 3866.9 3427.9 2652 1534.5 575
297.2 205.6 142.3 87.9 52.3 18.8 0
1289.7 1300.6 1310.1 1325.8 1339.4 1355.6 1377.6 1404.2 1441.4 1486.4
1540.3 1610.4 1703 1824.9 1972.4 2144.5 2333.4 2531.2 2736.3 2937.2
3129.2 3319.6 3481.3 3573.4 3533.6 3314.4 2872.8 2191.1 1248.9 473.5
252.7 172.1 119.3 71.7 39.2 11 0
1289.7 1309 1328.4 1349.3 1372.3 1392.2 1419.4 1450.3 1482.7 1526.1
1574.3 1628.7 1699.3 1787.7 1890.8 2006.4 2132.5 2262.3 2395.2 2520.7
2638.4 2733.7 2782.8 2743.1 2581.9 2274.8 1850.5 1340.4 761.2 349.5
212.9 150.7 106.7 69.6 41.3 14.1 0
1289.7 1319 1353 1388 1418.4 1441.9 1467.5 1487.4 1502.6 1517.2
1527.7 1535.6 1542.9 1546.5 1540.8 1515.2 1468.1 1411 1355.1 1272.9
1138.5 966.3 800.5 662.4 549.3 459.9 390.3 335.9 289.8 250.6
210.8 176.3 143.4 107.3 68.5 25.1 0
1289.7 1333.6 1377 1419.4 1448.2 1467 1477 1480.6 1472.8 1459.2
1439.3 1410 1362.4 1300.6 1223.2 1137.4 1053.7 973.7 894.7 815.1
734.6 661.3 598.5 536.8 482.9 435.8 396.6 362.6 329.6 296.6
257.9 220.8 177.9 132.9 78 30.9 0
1289.7 1346.2 1400.6 1439.3 1463.4 1471.2 1466.5 1458.1 1438.8 1411
1365.5 1294.4 1212.8 1134.8 1074.6 1024.9 969.5 905.6 840.2 779
729.3 702.6 663.9 610.6 559.8 513.8 467.2 421.7 381.4 342.7
298.2 249.6 193.1 136.6 79.5 38.2 0
1289.7 1356.6 1414.7 1450.8 1463.9 1459.7 1451.8 1434.1 1402.1 1352.4
1286.5 1216.4 1153.1 1097.6 1044.8 993 938.1 880 829.3 791.1
779.6 776.4 749.7 705.8 658.2 609.5 550.9 493.4 440 395
351.1 302.4 254.3 196.2 137.1 71.2 0
1289.7 1367.6 1427.3 1459.2 1461.8 1450.8 1436.7 1409.5 1360.3 1300.1
1246.2 1201.8 1154.2 1098.7 1037 976.3 913 853.3 798.4 767
756.5 742.9 726.7 699 650.8 602.7 560.9 522.1 492.3 459.4
418 374.1 326.5 270.5 211.9 126.1 0
1289.7 1374.4 1433.5 1457.1 1454.5 1438.2 1416.3 1378.6 1322.6 1272.4
1237.3 1203.3 1161 1106 1039.1 962.1 886.3 814.6 751.8 724.1
694.8 674.9 651.4 601.1 551.4 513.2 481.3 458.3 440 411.2
383 340.1 291.9 244.9 189.4 112.5 0
1289.7 1377 1439.3 1459.2 1450.8 1433.5 1405.8 1357.2 1302.7 1262.5
1232.6 1201.8 1162 1111.3 1040.6 953.8 858 772.2 705.8 672.8
636.2 603.2 556.7 501.2 458.8 426.4 400.8 379.3 356.3 329.6
309.7 268.4 218.7 178.9 137.6 69.1 0
1289.7 1384.9 1443.5 1460.2 1451.3 1431.4 1397.4 1348.3 1293.8 1256.2
1227.9 1193.9 1156.8 1102.4 1032.3 945.9 847.6 750.8 678.6 629.9
581.3 545.7 495.5 454.1 414.4 383.5 358.9 339.5 323.3 305
322.3 267.3 204 155.9 115.6 48.1 0
1289.7 1384.4 1444.5 1461.8 1452.4 1430.4 1400.1 1348.8 1292.8 1257.2
1227.9 1195.5 1159.4 1106.5 1038 951.2 852.3 753.4 676.5 625.2
576.6 539.4 490.2 447.8 408.1 376.7 352.1 333.3 319.1 300.8
332.7 246.4 195.1 157 116.7 48.1 0
